Publish your products
Coral Professional Primer for Plaster and Drywall
Coral Professional Primer for Plaster and Drywall
    Coral

    Coral Professional Primer for Plaster and Drywall

    Coral Professional Primer for Plaster and Drywall is a complement to promote adhesion in Drywall and Plaster.

    Product Category: Standard.

    Specification
    • Available sizes and their yields (spreading): 18 l - 150 to 200 m² per coat.

      Application surfaces recommendation: Walls and ceilings.

      Recommended application environments: Interior and Exterior.

      Dilution: Dilute 15 to 25% with drinking water.

      Application tools: Roll of short-haired wool, applicator gun or brush.

      Drying: To the touch: 30 min. Between coats: 4 hours. Final: 12 hours.

      Coats: 1 to 2 coats.

    Technical specification
    • Unique ref.CR-PROF-FUNDO-GESSO
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-02-19
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_66_92
    • Uniclass 2015 DescriptionUniversal primers
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit