Publish your products
Coral Professional Waterproofing Primer
Coral Professional Waterproofing Primer
    Coral

    Coral Professional Waterproofing Primer

    Coral Professional Waterproofing Primerhas a flexible film that accompanies the movements of dilation and retraction of the walls caused by the actions of time.

    Product Category: Premium.

    Specification
    • Available sizes and their yields (spreading): 18L can - On plaster and concrete blocks: up to 70 m² per coat. Sealed walls, repainting or leveling compound: up to 300 m² per coat. Estimated yield using a maximum 10% dilution with water.

      Application surfaces recommendation: Walls and ceilings.

      Recommended application environments: Exterior.

      Dilution: Dilute 10% with drinking water.

      Application tools: Roll of short-haired wool, application gun or brush.

      Drying: To the touch: 1 hour. Between coats: 4 hours. Final: 24 hours.

      Coats: 2 to 3 coats.


    Technical specification
    • Unique ref.CR-PROF-FUNDO-IMPERM
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-02-19
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_01
    • Uniclass 2015 DescriptionAcrylic-based waterproof coatings
    • OmniClass Number23-13 25 17 15
    • OmniClass TitleFluid Applied Waterproofing
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit