Publish your products
Coral Sun & Rain Protection Liquid Blanket
Coral Sun & Rain Protection Liquid Blanket
    Coral

    Coral Sun & Rain Protection Liquid Blanket

    Coral Sun & Rain Liquid Blanket is an acrylic coating of excellent adhesion and high quality that is able to adapt to the surface on which it is applied. Suitable for waterproofing of roofs and slabs without traffic. Forms a rubbery, flexible film which protects the slab against infiltrations, cracks, algae and mold. An 18kg bucket yields up to 12m².

    Specification
    • Available sizes and their yields: 18 kg - up to 12 m².

      Application surface recommendation: Other surfaces.

      Recommended application environment: Outdoor.

      Dilution: New surfaces: apply one coat diluted up to 30% in drinking water. Repainting and other coats: Ready to use.

      Application tools: High-pile wool roller, airless system and application gun, brush, broom, rubber squeegee. Clean the tools with soap and water.

      Drying: To the touch: 1 hour. Between coats: 6 hours.

      Coats: 3 full coats

    Technical specification
    • Unique ref.CR-SOL-E-CHUVA-MANTA-LIQ
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_01
    • Uniclass 2015 DescriptionAcrylic-based waterproof coatings
    • CSI MasterFormat 2014 Code07 14 00
    • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
    • OmniClass Number23-13 25 17 15
    • OmniClass TitleFluid Applied Waterproofing
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit