Publish your products
Sparlack Cetol Stain
Sparlack Cetol Stain
    Coral

    Sparlack Cetol Stain

    Sparlack Cetol Stain is an impregnating elastic protector, which does not crack or peel. Enhances the grain of the wood. Durability of 3 years. Finish: Satin, can be obtained in other shades through the tinting system. 

    Maximum protection for wood exposed to the sun, rain and protection against UV radiation. For exterior surfaces: Doors, windows, gates, pergolas and decks. For indoor environments, we recommend the Balance version. Its formula penetrates deep into the wood, treating and enhancing the natural beauty of its veins.

    Specification
    • Available sizes and their yields: 18l up to 360 m² / tin / coat; 3.6 l up to 72 m² / / coat; 0.9 l: up to 18 m² / ¼ / coat.

      Surface application recommendation: Woods.

      Recommended application enviroment: Outdoor.

      Dilution: Ready to use.

      Application tools: Use brush and soft bristles.

      Drying: Between coats: 12 to 16 hours.

      Coats: 3 Coats.

    Technical specification
    • Unique ref.CR-SP-CETOL-STAIN
    • Product familyPaint, Varnishes & Finishes
    • Product groupDoors, Windows and Walls
    • TypeObject (single object)
    • Date of publishing2021-05-18
    • Edition number1
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_76
    • Uniclass 2015 DescriptionSemi-transparent timber stains
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit