Publish your products
Sparlack Extra Marine Balance
Sparlack Extra Marine Balance
    Coral

    Sparlack Extra Marine Balance

    Sparlack Extra Marine Balance is a premium varnish that protects against weathering and decorate. With balance technology (ready to use, fast and does not leaves smell *). 

    Durability of 2 years. 

    Finishes: Bright and satin. F

    or external and internal surfaces: doors, ceilings, windows, gates and panels. 

    It is easy to apply, has high performance, fast drying, good spreading, good abrasion resistance and hardness. For custom finishes, the product is available in several options in shades tinting system.

    (*) 1 hour after application of the second survey that 76% of consumers rated the intensity of smell as weak / no smell.

    Specification
    • Available sizes and their yields: 3.6 l up to 51 m² /coat; 0.9 l: up to 13 m² / ¼ / coat.

      Application surface recommendation: Woods.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Ready to use.

      Application tools: Use brush soft bristles.

      Drying: 4 Hours.

      Coats: 3 Coats.

    Technical specification
    • Unique ref.CR-SP-EXTRA-MAR-BAL
    • Product familyPaint, Varnishes & Finishes
    • Product groupDoors, Windows and Walls
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_15
    • Uniclass 2015 DescriptionClear varnishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname