Publish your products
Sparlack Sealer Balance
Sparlack Sealer Balance
    Coral

    Sparlack Sealer Balance

    Sparlack Sealer Balance has excellent wood sealing power. Easy to apply, high yield, quick drying, can be sanded for 2 to 3 hours after application. Ready to use, in addition to having no smell after 2 hours of application. Indicated for indoor environments, reducing porosity and eliminating absorption before applying the finish, on new wooden surfaces of the type: furniture in general, built-in cabinets, decorative woods, wainscoting, doors, ceilings etc.

    Specification
    • Available sizes and their yields: 3.6 l up to 45 m² // coat; 0.9 l: up to 11 m² / ¼ / coat.

      Application surface recommendation: Woods.

      Recommended application environment: Indoor.

      Dilution: Ready to use in application with brush and doll. For application with gun, dilute with 10% drinking water.

      Application tools: brush, application gun and doll.

      Drying: Between coats: 2 hours.

      Coats: 1 to 2 coats.

    Technical specification
    • Unique ref.CR-SP-SELADORA-BAL
    • Product familyPaint, Varnishes & Finishes
    • Product groupPre-Varnish
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_66_92
    • Uniclass 2015 DescriptionUniversal primers
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit