Publish your products
Sparlack Concentrated Sealer
Sparlack Concentrated Sealer
    Coral

    Sparlack Concentrated Sealer

    Sparlack Concentrated Balance

    is a preparatory sealer for new woods, with an excellent finish guarantee. It is easy to apply, has excellent filling, sealing and adhesion power, and can be sanded 2 to 3 hours after application. This product allows you to prepare the wood to receive, as a finish, any product in the Sparlack Line. Suitable for indoor environments, reduces porosity and eliminates absorption before applying finish to new wooden surfaces, such as furniture in general, built-in cabinets, decorative woods, wainscoting, etc.

    Specification
    • Available sizes and their yields: 3.6 l up to 45 m² / / coat; 0.9 l up to 11 m² / ¼ / coat.

      Application surface recommendation: Wood.

      Recommended application environment: Indoor.

      Dilution: dilute to 100% with Thinner to nitrocellulose.

      Application tools: Roller, application gun application and doll.

      Drying: Between coats: 2 hours.

      Coats: 1 to 2 coats.

    Technical specification
    • Unique ref.CR-SP-SELADORA-CONCENTR
    • Product familyPaint, Varnishes & Finishes
    • Product groupPre-Varnish
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_66_92
    • Uniclass 2015 DescriptionUniversal primers
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname