Publish your products
Coralar Acrylic More Performance
Coralar Acrylic More Performance
    Coral

    Coralar Acrylic More Performance

    Coralar Acrylic More Performance now has a new packaging and a new formula. With higher performance and opacity when compared to the previous formula is easier to apply, fast drying, low splashing, offers good finish and anti-mold action. Available in 31 ready-mixed colors. A 18L can yields up to 320sqm per coat.

    Specification
    • Finished yield per packaging: 90m².

      Application surface recommendation: Walls and ceilings.

      Recommended application environments: Indoor.

      Dilution: Dilute 10% to 20% with drinking water.

      Application tools: Lowhttps://new-admin.bimobject.com/#-pile wool roller, and brush. Clean tools with soap and water.

      Drying: To the touch: 30 minutes. Between coats: 4 hours. Final: 4 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-CORALAR-ACR
    • Product familyPaint, Varnishes & Finishes
    • Product groupWall Paints
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_97
    • Uniclass 2015 DescriptionWaterborne matt and flat finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit