Publish your products
Coral Acrylic Resin
Coral Acrylic Resin
    Coral

    Coral Acrylic Resin

    Coral Acrylic Resin makes your home's tiles, bricks and stones much more beautiful. Its formula acts as a waterproofing agent, protecting and enhancing the natural tone of the surfaces through the formation of a shiny and transparent film. 

    It facilitates cleaning and helps to highlight the natural beauty of surfaces. Suitable for internal and external use as tiles, bricks and stones. An 18L can yields up to 175m².

    Specification
    • Available sizes and their yields: 18 l - up to 175 m²; 5 l - up to 49 m².

      Application surface recommendation: Other Surfaces.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Ready to use.

      Application tools: Use epoxy wool roller, brush or soft bristle brush and conventional application gun. Remove the product from the tool with Wandepoxy thinner.

      Drying: To the touch: 30 minutes. Between coats: 4 hours.Traffic: 48 hours (for people) and 72 hours (for vehicles).

      Coats: 2 coats.

    Technical specification
    • Unique ref.CR-RESINA-ACR
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_80
    • Uniclass 2015 DescriptionSolvent-borne gloss finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit