Publish your products
Sparlack Cetol Classic Balance
Sparlack Cetol Classic Balance
    Coral

    Sparlack Cetol Classic Balance

    Premium Elastic Ultra Protector of extreme duration. Ultra-resistant film to the sun and rain. Protects against fungi.

    Product Category: Premium.

    Specification
    • Available sizes and their yields: 3.6 l - up to 54 m²/coat; 0.9 l: up to 14 m² / ¼ / coat.

      Surface application recommendation: Woods.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Ready to use.

      Application tools: Use brush and soft bristles.

      Drying: Between coats:: 4 Hours.

      Coats: 3 Coats.

    Technical specification
    • Unique ref.CR-SP-CETOL-CLASSIC-BAL
    • Product familyPaint, Varnishes & Finishes
    • Product groupDoors, Windows and Walls
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_95
    • Uniclass 2015 DescriptionWaterborne gloss finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit