Publish your products
Sparlack Extra Marine Matte
Sparlack Extra Marine Matte
    Coral

    Sparlack Extra Marine Matte

    Sparlack Extra Marine Matte is a premium varnish that protects against weathering and decorate. 

    It has waxed aspect. 

    Durability 2 years. 

    Finish: Velvety Matte. 

    For outside: doors, ceilings, windows, gates and panels. 

    For indoors, we recommend using Extra Maritime Balance. 

    It is easy to apply, has high performance, fast drying, good spreading, good abrasion resistance and hardness. 

    For custom finishes, the product is available in several options in shades tinting system.

    Specification
    • Finished yield per packaging: 95m² .

      Application surface recommendation: Wood.

      Recommended application environment: Outdoor.

      Dilution: Roller or brush application: dilute up to 10% with Coral thinner. For application with gun: dilute up to 30% with Coral Turpentine.

      Application Tools: Use roller, brush and conventional application gun.

      Drying: Between coats: 8 to 12 hours.

      Coats: 3 coats.

    Technical specification
    • Unique ref.CR-SP-EXTRA-MAR-FO
    • Product familyPaint, Varnishes & Finishes
    • Product groupDoors, Windows and Walls
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_15
    • Uniclass 2015 DescriptionClear varnishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit