Publish your products
Sparlack Solgard Triple Sun Filter
Sparlack Solgard Triple Sun Filter
    Coral

    Sparlack Solgard Triple Sun Filter

    Sparlack Solgard Triple Sun Filter is a high durability Super Premium Varnish. Triple protection against sun and rain. Durability of 5 years. Finishes: Glossy and satin. Inhibits the penetration of sunlight, protects and beautifies the surface. For exterior: Doors, gates and windows. It presents high yield, high thickness, fast drying, good spreading and good hardness.

    Specification
    • Finished yield per packaging: 22m².

      Application surfaces recommendations: Wood.

      Recommended application environment: Outdoor.

      Dilution: First coat: dilute up to 20% with Coral Tupertine. Other coats with brush or roller: dilute up to 20% with Coral Turpentine. Other coats, when applied with a pistol: dilute up to 15% with Turpentine Coral.

      Application tools: Use brush, roller, and conventional application gun.

      Drying: Between Coats: 12 hours.

      Coats: 3 coats.

    Technical specification
    • Unique ref.CR-SP-SOLGARD-TRIPLO-FILTRO
    • Product familyPaint, Varnishes & Finishes
    • Product groupDoors, Windows and Walls
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_15
    • Uniclass 2015 DescriptionClear varnishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit