Bolly 1ST WBBolly 1ST WB
View previous images
View next images
Cordivari

Bolly 1ST WB

POLYWARM® COATED CALORIFIERS WITH 1 FIXED HEAT EXCHANGER

APPLICATION 

Production and storage of domestic hot water.

MATERIAL 

Mild steel Polywarm® coated (Attestation ACS - SSICA - DVGW - W270 - UBA - WRAS)

Specification

  • HEAT EXCHANGER
    1 Polywarm® coated fixed heat exchanger.

    INSULATION
    - HARD: High thermal insulation with ecological polyurethane hard foam.
    - SOFT: NOFIRE® polyester fleece 100% made of recyclable material, with high thermal insulation. Fire resistance class B-s2d0 according
    to EN 13501.
    Grey PVC external lining complete with top and flange cover

    CATHODE PROTECTION
    Magnesium anode.

    DRAIN
    External confluence through drain connection.
    Models > 500 external confluence through drain pipe.

    G ASKET- FLANGE PLATE
    Silicone gaskets suitable for alimentary use for max temperature up to 200°C. Mild steel inspection flange plate with Polywarm®

    WARRANTY
    5 years - See general sales conditions and warranty

Technical specification
  • Unique ref.Bolly-1ST-WB
  • Collection setDomestic hot water
  • CollectionProduction and storage
  • TypeObject (single object)
  • Date of publishing2019-04-01
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPVC
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationTank
  • UNSPSC nameCollection tanks
  • UNSPSC code47101523
  • Uniclass 2.0 CodePR-46-96
  • Uniclass 2.0 DescriptionWater Heaters
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • NBS Reference Code46-96
  • NBS Reference DescriptionWater Heaters
  • CSI MasterFormat 2014 Code33 16 00
  • CSI MasterFormat 2014 TitleWater Utility Storage Tanks
  • OmniClass Number23-31 29 13

Region availability

Europe
Italy