Publish your products
Refrigerated Counter MRG-200 (GN 1/1)
Refrigerated Counter MRG-200 (GN 1/1)
Refrigerated Counter MRG-200 (GN 1/1)
    Coreco
    Archived

    Refrigerated Counter MRG-200 (GN 1/1)

    4.4 out of 5 stars4.4(5 reviews)
    Refrigerated Counter MRG-200 (GN 1/1) - AISI-304 stainless steel exterior, rear side galvanized panel - AISI-304 stainless steel interior, stamped bottom and rounded corners - Doors with self closing system, blocked opening, magnetic gasket and possibility of changing the opening sense - AISI-304 stainless steel worktop, with rounded front and 100 mm sanitary upstand (optional without upstand) - GN 1/1 shelves made of plasticized steel wire, height adjustable - AISI -304 adjustable legs, 125 to 200 mm - Removable and fan assisted condenser unit - Fan assisted evaporator, with epoxi anticorrosion coating. - Automatic evaporation of defrost water - 40 Kg/m³ density polyurethane insulation, zero ODP and GWP - Digital temperature control, optimized defrost, high-temperature condensation alarm. Efficient management of energy consumption - Operating temperature: MRG / MCG 38°C ambient MRGV / MCGV 32°C ambient
    Specification
    • Refrigerated Counter MRG-200 (GN 1/1)
      • GN 1/1 extra shelf
      • GN 1/1 slides extra set
      • double drawers set, soft-closing
      • triple drawers set, soft-closing
      • solid door lock
      • glass door lock
      • left side engine
      • left side engine + sink
      • no upstand worktop
      • 4 castors set
      • 6 castors set
      • HACCP alarm recorder
      • 230v 60Hz / 115v 60Hz
      • tropicalized to 43°C
      • stainless steel rear side
    Technical specification
    • Unique ref.mrg200
    • Product familyRefrigerated Counters
    • Product group700
    • TypeObject (single object)
    • Date of publishing2017-10-20
    • Edition number1
    • Height (mm)850
    • Width (mm)1795
    • Depth (mm)700
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)127
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • Uniclass 2015 CodePr_40_70_31_71
    • Uniclass 2015 DescriptionRefrigerated counters
    • CSI MasterFormat 2014 Code11 20 00
    • CSI MasterFormat 2014 TitleCommercial Equipment
    • OmniClass Number23-21 19 15 29
    • OmniClass TitleCommercial Kitchen Specialty Casework
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit