We are using cookies to provide our services

By using our services you agree to our use of cookies

;

CCH Cassette Slack Storage, empty, for 1 CCH panel

Unique ref.: corning-cch-cf
Brand: Corning Optical Communications
Product family: Fiber Optic Hardware
Product group: CCH Cassette
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (11)
CCH cassettes enable fast field termination and easy modular management of connectorization within the housing.

A CCH Slack Cassette option with no splice tray, suitable for use with field-installable connectors, is also available.

Each cassette is shipped with 1 rail for use with CCH-01U/2U/3U housings, and 2 rails used with CCH-04U housings. Grommets and cable ties for strain relief, and protective braided tubing for incoming cable are also included. Splicing cassettes ship with 12 single fiber heat-shrink splice protectors.

Features And Benefits
  • Manage cable slack for a CCH Panel in a modular footprint
  • Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)
  • Splicing Cassette holds 24 single fiber splices
  • Splice to full housing capacity, and manage all splices inside the housing
  • Includes everything needed to convert a CCH housing for modular routing and/or splicing
  • Easy ordering and field installation


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Installations

Name Value
Application Enterprise Networks ; Data Center
Depth 20 cm
Height 16.2 cm
Mounting Type Rack 19-in| Rack 23-in| Wall-Mountable
Panel or Module Type CCH
Product Type Rack-Mountable Hardware
Width 3.5 cm

All BIM objects are real products from real manufacturers confirmed and approved