We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Cable Management Component Provides jumper management in a 1.75-in/3.5-in rack space

Unique ref.: corning-cjp-02u
Brand: Corning Optical Communications
Product family: Fiber Optic Hardware
Product group: Closet Jumper Management Panels
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (6)
Corning's Cable Management Components include the closet distribution frame (CDF), jumper management panels (CJP), closet jumper housings (CJH), jumper troughs (CJT), blank-out filler panels (BRP), inter-bay storage units (IBU) and IBU covers (CVR).

The CDF is a 7-ft black aluminum frame with 1.75-in EIA/TIA hole spacing. With a pre-installed jumper trough mounted at the top of the frame, it has a total of 44 rack spaces (44U). Each compatible component will have a “U” designation in the part number to indicate the number of rack spaces that product occupies (1U = one rack space at 1.75 in).

The CJP is attached to the CDF directly above or below the equipment and facilitates horizontal jumper routing with in-rack patch panels and electronics. When jumpers are not routed through the grommets, the open space behind the CJP can be used for splicing with the CJH. The CJT supports jumpers passing from one equipment rack to another.

Features And Benefits
  • Flexible design
  • Use with all types of cable
  • Strong, lightweight CDF
  • Easy installation for rack-mount application
  • Factory-installed jumper trough
  • Simplifies jumper routing and management
  • Moveable radiused jumper guides
  • Minimum bend radius protection

The CJP is attached to the CDF directly above or below the equipment and facilitates horizontal jumper routing with in-rack patch panels and electronics. When jumpers are not routed through the grommets, the open space behind the CJP can be used for splicing with the CJH. The CJT supports jumpers passing from one equipment rack to another.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Installations

Name Value
Application Enterprise Networks
Product Type Frames & Cable Managers

BIMobject®