Publish your products
EDGE8® MTP® to LC Duplex Module, 8F, 50 µm Multimode (OM4)

EDGE8® MTP® to LC Duplex Module, 8F, 50 µm Multimode (OM4)

The internal wiring of EDGE8 MTP to LC Modules based on universal polarity ensures the correct fibre polarity throughout the entire system independent of how many modules are implemented within the link. Ultra Low-loss connectivity enables design flexibility to permit multiple potential connections within the system (e.g. 6-module link).

Features And Benefits

  • Shuttered adapters
    Creates one-hand operation while eliminating the need to remove and store dust caps
  • VFL-compatible shutters
    Decreases time needed to test and troubleshoot a link
  • Key identifiers
    ""8"" on the module for easy identification as a Base-8 component
  • Rear-loading capability
    Decreases the time to prepare and install modules into fiber housings
  • High density
    Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
  • Low insertion loss performance
    Improved performance specs allow for more mated pairs and/or longer link distances
  • Universal wiring
    Decreases complexity and risks associated with managing polarity during moves, adds and changes
Specification
  • Associated Uses: Data Center, DC, Multitenant Data Center, MTDC

Technical specification
  • Unique ref.corning-ecm8-um08-05-e6q-ull
  • Product familyFiber Optic Hardware
  • Product groupEDGE8™ Module
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit