We are using cookies to provide our services

By using our services you agree to our use of cookies

;

EDGE® Solutions Ladder Rack Mounting Bracket

Unique ref.: corning-edge-bkt
Brand: Corning Optical Communications
Product family: Fiber Optic Hardware
Product group: Overhead Mounting Bracket
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (6)
When cabinet space is limited, Corning offers a range of mounting options to enable installation of all 19-in solutions housings (EDGE™, PCH, CCH) into overhead spaces. Brackets are available which allow mounting to existing overhead structures such as wire tray and ladder rack, and are available in 2- and 4-rack-unit sizes. The 4-rack-unit brackets accommodate one 4U housing or up to four 1U housings, while the 2-rack-unit brackets accommodate one 2U housing or up to two 1U housings. The low-profile brackets can be installed simply with only a screwdriver. Overhead installations allow complete racks or cabinets to be removed or relocated during upgrades or moves, adds and changes, and the fiber infrastructure doesn't occupy critical and expensive rack space.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved