Publish your products
EDGE8® Housing, 1 Rack Unit, Holds up to 18 EDGE8 Modules or Panels

EDGE8® Housing, 1 Rack Unit, Holds up to 18 EDGE8 Modules or Panels

EDGE8™ solutions are high-density preterminated optical cabling solutions with optimized design for Base-8 fiber applications offering industry-leading connector density. With sufficient connector finger access, there is no need for additional tools enabling faster moves, adds, and changes (MACs).

Features And Benefits

  • Smaller footprint design with Base-8 components in housings
    Greater flexibility with six open slots per tray, for easy deployment of EDGE8™ modules and panels
  • Key identifiers
    EDGE8 printed on housing for easy identification as a Base-8 component
  • Sliding drawer-style hardware with integrated cable routing guides and port identification
    Optimized finger access to connectors combined with industry leading port density
  • Rotatable trunk strain relief parking plates
    Allows for rear cable entry direction, as well as the traditional side cable entry
  • Removable top covers on the 1 U and 2 U housings
    Provides easier access to modules and panels
  • Quick mounting system
    Enables one-person installation and depth adjustment of the housing in the rack
  • High port density with MTP Base-8 system in 1 U housing
    72 LC duplex ports (144 fiber) or 72 MTP ports (576 fiber)
Specification
  • Associated Uses: Data Center, DC, Multitenant Data Center, MTDC

Technical specification
  • Unique ref.corning-edge8-01u-sp
  • Product familyFiber Optic Hardware
  • Product groupEDGE8™ Housings
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
  • Height (inches)1.73
  • Width (inches)17.01
  • Depth (inches)22.09
Related
  • Designed inUnited States
  • Manufactured inMexico
  • Weight Net (Lbs)8.2
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit