Unique ref.: | corning-edge8-cp08-v1 |
---|---|
Brand: | Corning Optical Communications |
Product family: | Fiber Optic Hardware |
Product group: | EDGE8™ Adapter Panels |
Width (inches): | 7.01 |
Height (inches): | 0.75 |
Depth (inches): | 4.76 |
Date of publishing: | 2017-01-19 |
Edition number: | 1 |
Type: | Object (single object) |
EDGE8 40G jumpers allow for the seamless migration to higher data rates in the data center when used in conjunction with our EDGE8 pinned trunks.
Features And Benefits
Product url: | https://ecatalog.corning.com/optical-communications/US/en/p/EDGE8-CP08-V1 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://ecatalog.corning.com/optical-communications/US/en/p/EDGE8-CP08-V1 |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/corningoptical/product/corning-edge8-cp08-v1
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: | |
Weight Net (Lbs): | 0.2 |
BIMobject Category: | Electronics - Communication |
---|
Name | Value |
---|---|
Application | Data Center |
Depth | 125.9 mm |
Fiber Category | Singlemode (OS2) |
Height | 11.8 mm |
Product Type | Panels |
Width | 60.9 mm |
BIMobject®