Publish your products
EDGE8® Adapter Panels, MTP®, 32F, RPS, 4 Port Panel with 4 Black Adapters

EDGE8® Adapter Panels, MTP®, 32F, RPS, 4 Port Panel with 4 Black Adapters

EDGE8 40G jumpers allow for the seamless migration to higher data rates in the data center when used in conjunction with our EDGE8 pinned trunks.

Features And Benefits

  • Installation
    Can be installed or removed from the front or rear of a housing
  • Key identifiers
    Gray color for easy identification as a Base-8 component
  • Network upgrades
    Facilitate in easy-open containers
  • 32-fiber Panel
    Provide MTP connection points between trunks and harness or extender trunks
  • 12 color-coded mechanical key positions
    Prevents mismatch of networks
  • Keyed and non-keyed connectors and adapters
    Provide security in network panel
  • Adapter options
    Adapters are colored to provide network segmentation
  • 32F Panel
    Provide MTP connection points between trunks and
    harnesses or extender trunks
Specification
  • Associated Uses: Data Center, DC, Multitenant Data Center, MTDC

Technical specification
  • Unique ref.corning-edge8-cp32-v1
  • Product familyFiber Optic Hardware
  • Product groupEDGE8™ Adapter Panels
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
  • Height (inches)0.75
  • Width (inches)7.01
  • Depth (inches)4.76
Related
  • Designed inUnited States
  • Manufactured inMexico
  • Weight Net (Lbs)0.2
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit