This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

EDGE8™ Adapter Panels, MTP®, 32F, RPS, 4 Port Panel with 4 Aqua Adapters

Unique ref.: corning-edge8-cp32-v3
Brand: Corning Optical Communications
Product family: Fiber Optic Hardware
Product group: EDGE8™ Adapter Panels
Width (inches): 7.01
Height (inches): 0.75
Depth (inches): 4.76
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (9)

EDGE8 40G jumpers allow for the seamless migration to higher data rates in the data center when used in conjunction with our EDGE8 pinned trunks.

Features And Benefits

  • Installation
    Can be installed or removed from the front or rear of a housing
  • Key identifiers
    Gray color for easy identification as a Base-8 component
  • Network upgrades
    Facilitate in easy-open containers
  • 32-fiber Panel
    Provide MTP connection points between trunks and harness or extender trunks
  • 12 color-coded mechanical key positions
    Prevents mismatch of networks
  • Keyed and non-keyed connectors and adapters
    Provide security in network panel
  • Adapter options
    Adapters are colored to provide network segmentation
  • 32F Panel
    Provide MTP connection points between trunks and
    harnesses or extender trunks


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Lbs): 0.2

BIMobject Category: Electronics - Communication
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Communication

Name Value
Application Data Center
Depth 125.9 mm
Fiber Category 50 µm multimode (OM4)
Height 11.8 mm
Product Type Panels
Width 60.9 mm

BIMobject®