We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Industrial Connector Housings (ICH) Holds 2 CCH connector panels, black

Unique ref.: corning-ich-02p
Brand: Corning Optical Communications
Product family: Fiber Optic Hardware
Product group: Industrial Connector Housings (ICH)
Width (inches): 12.87
Height (inches): 10.41
Depth (inches): 5.46
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (7)
Corning industrial connector housing (ICH) family is ideal for manufacturing and industrial applications. The ICH has a tough, baked -on black powder -coated finish, and
they are IEC IP64 and NEMA 3S tested. The housings are designed to accommodate conduit with concentric knockouts and accept standard CCH connector panels and modules. Splicing is accomplished with the splice tray holding kit that may be ordered separately. The units have a padlock outer door and a separate inner door to protect the provider side of the unit from unauthorized access. The inner door may also be locked by using an optional key lock.The ICH (ICH -02P, ICH -06P and ICH -12P) is IEC IP64 and NEMA 3S tested with a tough, baked -on, smooth black powder -coated finish.


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Lbs): 4.5

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Installations

Name Value
Application Enterprise Networks
Housing Type ICH
Maximum Number Of Panels Per Housing Holds 2|6| or 12 CCH connector panels
Mounting Type Wall-Mountable
Panel Or Module Type CCH
Product Type Wall-Mountable Hardware
Splice Tray Options Up to 4, 6, or 12 category 2R or 2, 3, or 6 category 4R splice trays

BIMobject®