Publish your products
Splice Tray, Heat-shrink Fusion Splices 0.2 in, 12 F

Splice Tray, Heat-shrink Fusion Splices 0.2 in, 12 F

Corning splice trays use proven designs and fiber organization technology to provide optimum physical protection for fusion and mechanical splicing methods. The trays are engineered for use with indoor or outdoor splice hardware with both loose tube and tight -buffered optical cable designs. The metal -tray series consists of a rugged aluminum base and cover with crimpable metal tabs for buffer tube strain -relief. Additional strain -relief points are available for securing buffer tubes or pigtails to the trays using cable ties. The black powder coating allows easy fiber identification and additional protection. Designed for use with Corning interconnection hardware and splice closures, these splice trays are an integral part of a complete splicing system.
Specification
  • Associated Uses: Data Center, DC, Enterprise, In-building Network, IBN, Carrier, Telecommunications Closet, TC, Central Office, Outside Plant, OSP

Technical specification
  • Unique ref.corning-m67-048
  • Product familyFiber Optic Hardware
  • Product groupSplice Tray
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
  • Height (inches)0.5
  • Width (inches)3.9
  • Depth (inches)11.7
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit