We are using cookies to provide our services

By using our services you agree to our use of cookies

;

3-Module Housing 1 rack unit, holds 3 CCH Plug & Play™ Reduced-Depth Modules

Unique ref.: corning-pch-m3
Brand: Corning Optical Communications
Product family: Fiber Optic Hardware
Product group: Pretium® Connector Housing
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (2)
The rack -mount Pretium® connector housings (PCH)
are available in 1U, 2U and 4U sizes and mount in 19 -in
racks or cabinets. Combined with the modules, panels,
harnesses, trunks and jumpers, they provide a tip -to -tip
solution for your fiber optic network.


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Lbs): 1.75

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Installations

Name Value
Application Enterprise Networks ; Data Center
Depth 12.9921259843 in
Height 1.7716535433 in
Height Unit 1 U
Housing Type PCH
Maximum Number Of Panels Per Housing 3
Mounting Type Rack 19-in ; Rack 23-in
Panel Or Module Type CCH
Product Type Rack-Mountable Hardware
Width 13.5826771654 in

All BIM objects are real products from real manufacturers confirmed and approved