Publish your products
Single-Panel Housing Wall-mountable, holds 1 CCH connector panel

Single-Panel Housing Wall-mountable, holds 1 CCH connector panel

Corning Cable Systems Single-Panel Housing (SPH-01P) is a cost-effective housing for storage, protection and termination of optical fiber cables. The SPH-01P accepts standard LANscape® Solutions CCH connector panels and offers protection for the fiber cable and connectors for indoor wall-mount installations.

This compact unit has a 1.5 in projection from the wall and is designed for use in locations such as building entrance terminals, wiring closets, open office and other controlled environments where space is a premium. The durable black metal housing can be used for splice management, cross-connect, or both for up to 12 fibers and includes a 6-slot, 0.4-in splice holder accommodating up to 12 heat-shrink splices. Top and bottom cable entry grommets are provided for midspan access and environmental sealing, creating an effective solution for customer premises or remote locations.

Features And Benefits
  • Splice management and/or cross-connect

    Versatility

  • Black metal construction

    Durability and protection

  • Top and bottom cable entry grommets

    Midspan access and environmental sealing

  • Accepts Plug & Play™Universal Systems clip

    Ease of cable assembly installation
Specification
  • Associated Uses: Data Center, DC, In-building Network, IBN, Telecommunications Closet, TC, Central Office, Enterprise, Building Backbone, Main Distribution Area, MDA

Technical specification
  • Unique ref.corning-sph-01p
  • Product familyFiber Optic Hardware
  • Product groupSingle-Panel Housing
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
  • Height (inches)6.3
  • Width (inches)5.51
  • Depth (inches)1.97
Related
  • Designed inUnited States
  • Manufactured inMexico
  • Weight Net (Lbs)0.5
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit