This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Wall-Mountable Closet Housing (WCH-02P) Holds 2 CCH connector panels

Unique ref.: corning-wch-02p
Brand: Corning Optical Communications
Product family: Fiber Optic Hardware
Product group: Wall-Mountable Connector Housing (WCH)
Width (inches): 16.46
Height (inches): 7.33
Depth (inches): 4.17
Date of publishing: 2019-01-10
Edition number: 1
Type: Object (single object)
Download (7)

Corning wall-mountable connector housing (WCH) product family offers enhanced innovative features that make installation and troubleshooting of fiber optic connectivity faster, easier and more cost-effective. From fiber and cable routing and strain-relief to port labeling and termination, these housings reduce the risk of error that can disrupt networks.

The WCH housing provides interconnect or cross-connect capabilities between the outside plant, riser or distribution cables and the opto-electronics. With the WCH-02P (two panels, cassettes or modules), WCH-04P (four panels, cassettes or modules), and WCH-06P (six panels, cassettes or modules) capacity, the rugged metal housings can be wall mounted in main cross-connects, telecommunication rooms or other areas where space is a premium. Units accept standard closet connector housing (CCH) cassettes, connector panels and modules for a variety of connectivity options.

The WCH product family features a clear, transparent jumper side door for easy visibility during installation and testing, easy-to-use recessed mounting holes with mounting screws, documentation labels, removable strain-relief brackets, routing clips and guides, improved latches, as well as a preinstalled bubble level for simple and accurate installation. All housings also have field-installable lock kits available for both cable entry and jumper side doors.

Features & Benefits

  • Interconnect and cross-connect capabilities
  • Ideal for field splicing and connectorization
  • Accepts CCH cassettes, panels and modules
  • Variety of preterminated and field-installable capabilities
  • Lockable, transparent jumper side door
  • Visibility and ease of access for installation, testing and troubleshooting
  • Removable strain-relief bracket
  • Flexibility for installation and moves, adds and changes (MACs)
  • Segregated cable and fiber slack routing
  • Fiber protection


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 3.6

BIMobject Category: Electronics - Communication
UNSPSC name: Data Voice or Multimedia Network Equipment or Platforms and Accessories
UNSPSC code: 4322
Uniclass 1.4 Code: L76
Uniclass 1.4 Description: Information/communication services products
Uniclass 2.0 Code: PR-17
Uniclass 2.0 Description: Communications Distribution Products
Uniclass 2015 Code: Pr_70_75
Uniclass 2015 Description: Communications products
NBS Reference Code: 17
NBS Reference Description: Communications Distribution Products
CSI MasterFormat 2014 Code: 27 20 00
CSI MasterFormat 2014 Title: Data Communications
OmniClass Number: 23-19 15 00
OmniClass Title: Communication Specialties
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Communication

Name Value
Application Enterprise Networks
Depth 4.2125984252 in
Height 7.4015748031 in
Mounting Type Wall-Mountable
Product Type Wall-Mountable Hardware
Width 16.6141732283 in

BIMobject®