PSU6 is a compact, scalable DC enclosed power supply used for feeding Corning® optical network evolution (ONE™) solutions remote units as well specified network interface devices (NIDs). PSU6 provides up to 12 outputs of 57 VDC, at 100 W per output for a total power of 1200 W.
PSU6 supports up to six hot-swappable modules, where each module provides two DC outputs.
Features and Benefits
Compact and scalable
19-in, 1U rack-mount shelf supports up to six hot-swappable power modules
Support for third-party devices
Supports powering of specified network interface devices (NIDs)
Universal AC input
85 to 265 VAC single input
DC output capacity
12 outputs of 57 VDC, 1200 W total max output capacity (100 W per output)
Protection
High input voltage fuse protection
Low input voltage disconnect
Overcurrent protection – continuous, hiccup mode, auto recovery
Reverse polarity protection
Mixed mode support
12 output inrush current circuits for support for different types of Corning optical network evolution (ONE) solutions remote units, as well as specified NIDs (see supported NIDs in specifications)
Integral fan cooling
Each power supply module includes an integrated fan module
Fan activation in extreme temperatures only
Region availability
| North America |
|---|
United States |