Publish your products
Piso Solna Ard Cafe Cd
Corona
Archived

Piso Solna Ard Cafe Cd

Piso Solna Ard Cafe Cd
Technical specification
  • Unique ref.Piso_Solna_Ard_Cafe_Cd
  • Product familyCeramica
  • Product groupMarmolizado
  • TypeBuilding Material
  • Date of publishing2020-09-18
  • Edition number1
  • Height (mm)338
  • Width (mm)338
  • Depth (mm)6.8
Related
  • Material mainCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Tiles
  • UNSPSC nameCeramic tiles or flagstones
  • UNSPSC code30131704
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes