The Problem
Installing a rainscreen and lath separately requires additional fasteners and increases labor costs. Metal mesh poses a safety hazard to the workers during installation due to sharp metal. Installing absorptive cladding over wood-based sheathing can lead to moisture damage to the wall assembly.
The Solution
The DELTA®-DRY & LATH is a 2-in-1 product that combines the proven technology of the DELTA®-DRY rainscreen with an innovative fiberglass lath for a complete, one-step moisture control and lath system in one. By combining these two critical components in one, an entire step is eliminated from the construction process. DELTA®-DRY & LATH eliminates the need for a metal lath, providing easier and safer handling for the installer. The alkali-resistant glass is not affected by chemicals and will not corrode.
Solar-driven moisture is stopped before it can do any damage. At the same time, DELTA®-DRY & LATH also allows any incidental moisture from within the wall to dry to the outside.
DELTA®-DRY & LATH is extremely durable and will protect the building from moisture damage well into the future.
Product Details
Ventilated rainscreen with pre-installed glass lath for manufactured stone and conventional stucco claddings.
Rainscreen membrane with Air-gap Technology made of a special High-Density Polyethylene (HDPE)
Alkali-resistant glass lath that replaces wire lath for application of scratch coat
Two-sided drainage and ventilation through a unique dimple and groove design
Product Benefits
DELTA®-DRY & LATH is easy, safe, and quick to install
The 2-in-1 solution reduces labor costs when used with claddings requiring scratch coat
DELTA®-DRY & LATH has a pre-installed glass lath, which makes it ideal for installing absorptive claddings
Drainage and ventilation through the air gap on the interior and exterior side of the membrane
Long-term structural integrity due to a reduced potential for water
The pre-installed, alkali-resistant glass lath is in compliance with ICC-ES AC 275 (MVMA requirements) Meets ASTM E2925-17 (Standard Specification for Manufactured Polymeric Drainage and Ventilation Materials Used to Provide a Rainscreen Function)
IAPMO Evaluation Number 323
Region availability
| Europe | North America |
|---|---|
Åland Islands | Anguilla |
Albania | Antigua and Barbuda |
Andorra | Aruba |
Austria | Barbados |
Belarus | Belize |
Belgium | Bermuda |
Bosnia and Herzegovina | British Virgin Islands |
Bulgaria | Canada |
Croatia | Caribbean Netherlands |
Cyprus | Cayman Islands |
Czech Republic | Collectivity of Saint Martin |
Denmark | Costa Rica |
Estonia | Cuba |
Faroe Islands | Curaçao |
Finland | Dominica |
France | Dominican Republic |
Germany | El Salvador |
Gibraltar | Greenland |
Greece | Grenada |
Guernsey | Guadeloupe |
Hungary | Guatemala |
Iceland | Haiti |
Ireland | Honduras |
Isle of Man | Jamaica |
Italy | Martinique |
Jersey | Mexico |
Latvia | Montserrat |
Liechtenstein | Nicaragua |
Lithuania | Panama |
Luxembourg | Puerto Rico |
Malta | Saint Kitts and Nevis |
Moldova | Saint Lucia |
Monaco | Saint Pierre and Miquelon |
Montenegro | Saint Vincent and the Grenadines |
Netherlands | Saint-Barthélemy |
North Macedonia | Sint Maarten |
Norway | The Bahamas |
Poland | Trinidad and Tobago |
Portugal | Turks and Caicos Islands |
Romania | U.S. Virgin Islands |
Russia | United States |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Svalbard and Jan Mayen | |
Sweden | |
Switzerland | |
Ukraine | |
United Kingdom | |
Vatican City |