Unique ref.: | Cosentino-Freccia |
---|---|
Brand: | Cosentino |
Product family: | Silestone. The Original Dekton. Ultracompact Surface |
Product group: | Shower Trays |
Width (mm): | 3000 |
Height (mm): | 1200 |
Date of publishing: | 2019-12-03 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.cosentino.com/bathrooms/shower-trays |
---|---|
Installation instructions: | http://www.cosentino.com/downloads |
COBie Product Data Sheet: | |
Product certification: | http://www.cosentino.com/downloads |
Technical description: | http://www.cosentino.com/downloads |
Instruction video: | http://www.cosentino.com/downloads |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/cosentino/product/cosentino-freccia
Material main: | Aggregated natural stone |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Sanitary - Shower trays |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Showers |
UNSPSC code: | 30181503 |
Uniclass 1.4 Code: | L72143 |
Uniclass 1.4 Description: | Shower trays |
Uniclass 2.0 Code: | PR-35-06-84 |
Uniclass 2.0 Description: | Shower Trays |
Uniclass 2015 Code: | Pr_40_20_06_84 |
Uniclass 2015 Description: | Shower trays |
NBS Reference Code: | 35-06-84 |
NBS Reference Description: | Shower Trays |
CSI MasterFormat 2014 Code: | 10 28 19 |
CSI MasterFormat 2014 Title: | Tub and Shower Enclosures |
OmniClass Number: | 23-31 17 00 |
OmniClass Title: | Showers |
Aesthetic Properties
Name | Value |
---|---|
Ambiences | Natural ; Industrial |
Colour Range | White ; Black ; Grey ; Cream ; Brown |
Finish | Polished ; Mate |
Style | Solid ; Natural marbled ; Irregular natural |
General properties of Cosentino products
Name | Value |
---|---|
Application | Shower tray |
Name | Value |
---|---|
Material | Aggregated stone |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Finish | Polished ; Mate |
Material | Aggregated stone |
All BIM objects are real products from real manufacturers confirmed and approved