Publish your products
ARCHITECT S+ shelf
ARCHITECT S+ shelf
ARCHITECT S+ shelf
ARCHITECT S+ shelf
    Cosmic

    ARCHITECT S+ shelf

    40 cm shelf designed to be placed in the shower or bath area. Its design includes a flange to ensure the stability of the containers. It contains an ultra resistant fixing system that has been developed by Cosmic to guarantee its total support. In addition, its finish in 3 Chrome, that is, in trivalent chrome, makes it an eco-responsible and very resistant product. This shelf belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. Shelves made of stainless steel in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Specification
    • 01- 3Chrome 36- Soft black
    Technical specification
    • Unique ref.235xx44
    • Product familyArchitect s+
    • Product groupShelf
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit