Publish your products
ARCHITECT S+ 45,5 cm double towel rack
ARCHITECT S+ 45,5 cm double towel rack
ARCHITECT S+ 45,5 cm double towel rack
ARCHITECT S+ 45,5 cm double towel rack
    Cosmic

    ARCHITECT S+ 45,5 cm double towel rack

    Double towel rail (60 cm) bar. A very practical and functional accessory since it allows more than one towel to be hung. It is also available in 45cm. It is finished in 3 Chrome, that is, trivalent chrome, making it an eco-friendly and very resistant product. You also have the same model with soft black, an extra matte black. This double towel rack belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This double towel rail is made of brass or similar alloys in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Specification
    • 01- 3Chrome 36- Soft black
    Technical specification
    • Unique ref.235xx61
    • Product familyArchitect s+
    • Product groupTowel rack
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit