Publish your products
COTTO Above Counter Basin Geo Square C003817MM

COTTO Above Counter Basin Geo Square C003817MM

COTTO Above Counter Basin Geo Square C003817MM
Technical specification
  • Unique ref.COTTO_Above_Counter_Basin_Geo_Square_C003817MM
  • Product familyBasin
  • Product groupAbove Counter
  • TypeObject (single object)
  • Date of publishing2022-03-31
  • Edition number1
  • Height (mm)170
  • Width (mm)450
  • Depth (mm)450
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Wash basins
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit