Publish your products
COTTO Robe Hook CT0287(HM)-Arch

COTTO Robe Hook CT0287(HM)-Arch

1. Made from SUS304 Stainless 2. Shiny surface 3. Contains shelf with anti-slip design
Technical specification
  • Unique ref.COTTO_Robe_Hook_CT0287-HM-Arch
  • Product familyAccessories
  • Product groupRobe Hook
  • TypeObject (single object)
  • Date of publishing2023-05-10
  • Edition number1
  • Height (mm)231
  • Width (mm)34
  • Depth (mm)40
Related
  • Material mainStainless steel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit