Publish your products
COTTO Stop Valve CT179N#BL(HM)

COTTO Stop Valve CT179N#BL(HM)

1. Offer endurance with ceramic valve system 2. Made of high quality brass 3. Jewel finishes : Jewel finishes: color coating with a special process make the bathroom stand out and unique 4. Convenient installation
Technical specification
  • Unique ref.COTTO_Stop_Valve_CT179N-BL-HM
  • Product familyPlumbing
  • Product groupStop Valve
  • TypeObject (single object)
  • Date of publishing2023-05-10
  • Edition number1
  • Height (mm)81
  • Width (mm)45
  • Depth (mm)45
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Installation Systems
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit