Publish your products
COTTO Wall hung urinal Marshal C3010BI

COTTO Wall hung urinal Marshal C3010BI

COTTO Wall hung urinal Marshal C3010BI
Technical specification
  • Unique ref.COTTO_Wall_hung_urinal_Marshal_C3010BI
  • Product familyUrinals
  • Product groupWall Hung
  • TypeObject (single object)
  • Date of publishing2021-01-07
  • Edition number1
  • Height (mm)750
  • Width (mm)460
  • Depth (mm)335
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Urinals

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit