Publish your products
Sanitary Bathroom Accessories COTTO PM7034 (HM)

Sanitary Bathroom Accessories COTTO PM7034 (HM)

Technical specification
  • Unique ref.Sanitary_Bathroom_Accessories_COTTO_PM7034-HM
  • Product familyAccessories
  • Product groupTissue Holder
  • TypeObject (single object)
  • Date of publishing2024-08-23
  • Edition number1
  • Height (mm)5
  • Width (mm)15.25
  • Depth (mm)14.7
Related
  • Material mainMetal
  • Manufactured inThailand
  • Weight Net (Kg)1
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit