Publish your products
Sanitary Toilet Seats COTTO Winnie

Sanitary Toilet Seats COTTO Winnie

- Siphonic Washdown system for clean with 1 flush, 6 liters. - More comfortable with long toilet seat, elongated shape. - Soft close toilet seat, which protects seat cashing.
Technical specification
  • Unique ref.Sanitary_Toilet-Seats_COTTO_Winnie
  • Product familyToilets
  • Product groupOne piece
  • TypeObject (single object)
  • Date of publishing2024-08-22
  • Edition number1
  • Height (mm)735
  • Width (mm)380
  • Depth (mm)695
Related
  • Material mainCeramics
  • Manufactured inThailand
  • Weight Net (Kg)28.44
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit