Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cotto-tile/products/a070ab2a-f5d7-4db0-85c8-68fc41ce6be6
Home
Categories
Building Materials
Mosaic Tiles
COTTO Mosaic Tile 06T MARBLE
Unavailable in United States
COTTO Tile & Mosaic คอตโต้ กระเบื้องปูพื้นบุผนังและโมเสก
Follow
COTTO Mosaic Tile 06T MARBLE
COTTO Mosaic Tile 06T MARBLE
Download
Technical specification
Technical specification
Unique ref.
COTTO_Mosaic_Tile_06T_MARBLE
Product family
Floors&Walls
Product group
Mosaic Tile
Type
Object (single object)
Date of publishing
2021-01-13
Edition number
1
Height (mm)
6.5
Width (mm)
300
Depth (mm)
300
Links
Links
Product url
https://www.cottolife.com/th/mt-06t-marble-massa-net-pack10-pm.html
Related
Related
Material main
Mosaic
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Building Materials - Mosaic Tiles
Region availability
Asia
Thailand
Similar products
Mosaico+
CONCERTO - FUMO DI LONDRA
Download
Mosaico+
PERLE - TURCHESE
Download
Mosaico+
CONCERTO - BLU MARINO
Download
The Mosaic Factory
Sevilla Kitkat Original 20x145 mm - Mosaic Tile
Download
Cerames
Fish scale - hand-cut tiles from the " Water" series
Download
Mosaico+
PERLE - GIALLO
Download