Publish your products
Kabebari Slimline Cladding – Rectangle 1.18 x 0.71" | 30 x 18mm
Kabebari Slimline Cladding – Rectangle 1.18 x 0.71" | 30 x 18mm
    Covet

    Kabebari Slimline Cladding – Rectangle 1.18 x 0.71" | 30 x 18mm

    Kabebari Slimline

    The Slimline design options are dimensionally smaller, sitting less proud from a structure, and characterised by a raised base plate for a shadow line effect that creates the illusion of depth.

    Most suited for installations where weight restrictions are a consideration such as in garage installations, or where real estate is limited, or a lightweight aesthetic is desired.

    The slimline batten covers are wrapped to 3 sides. The base plate is available in mill-finish aluminium only.

    Most suited for applications where a small batten aesthetic with low profile is desired or a very light-weight batten profile is essential.

    Specification
    • Available Sizes: 30 x 18mm

      Length: Up to 6 meter / 20 foot

      Material: Aluminium

      Finish: Rasuti Koppa | Rasuti Buraun | Burakku Suchi-ru | Burakku Erumu | Chakooru Gurei | Kakicha | Kurocha | Daaku Pain | Burakku Eboni | Shadou Ipe | Weebu Mahogani | Buraun Eboni | Raito Ipe | Neikiddo Moku | Jara | Riigaru Oku | Kuri Masame | Teak | Biera Oku | Buraun Gurei | Kurashikku | Kareiro | Sibu Oku | Oku | Supuringu Oku | Howaito Pain

    Technical specification
    • Unique ref.kabebari-slimline-cladding-rectangle-1-18x0-71-30x18
    • Product familyExterior Batten Cladding, Aluminum Profiles
    • Product groupRectangular Profiles Batten Cladding
    • TypeObject (single object)
    • Date of publishing2026-08-05
    • Edition number1
    • Height (mm)18
    • Width (mm)30
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    North America Oceania
    Anguilla
    American Samoa
    Antigua and Barbuda
    Australia
    Aruba
    Cook Islands
    Barbados
    Federated States of Micronesia
    Belize
    Fiji
    Bermuda
    French Polynesia
    British Virgin Islands
    Guam
    Canada
    Kiribati
    Caribbean Netherlands
    Marshall Islands
    Cayman Islands
    Nauru
    Collectivity of Saint Martin
    New Caledonia
    Costa Rica
    New Zealand
    Cuba
    Niue
    Curaçao
    Norfolk Island
    Dominica
    Northern Mariana Islands
    Dominican Republic
    Palau
    El Salvador
    Papua New Guinea
    Greenland
    Pitcairn Islands
    Grenada
    Samoa
    Guadeloupe
    Solomon Islands
    Guatemala
    Timor-Leste
    Haiti
    Tokelau
    Honduras
    Tonga
    Jamaica
    Tuvalu
    Martinique
    United States Minor Outlying Islands
    Mexico
    Vanuatu
    Montserrat
    Wallis and Futuna
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit