Publish your products
Kabebari Standard Cladding – Square 1.57 x 1.57" | 40  x  40mm
Covet

Kabebari Standard Cladding – Square 1.57 x 1.57" | 40 x 40mm

Kabebari Standard

The base plate on the Kabebari Standard is visible on 3 sides of the batten profile. The visible depth of the base plate from a side profile varies and is dependent on the batten dimension selected.

Most suited to applications that span glazing, and the main aspect is viewed from the batten front and back, or where the base plate is upward facing, and partially exposed, such as pergola style applications.

The standard Kabebari batten is fully wrapped on all 4 sides.

Specification
  • Available Sizes: 40 x 40mm

    Length: Up to 6 meter / 20 foot

    Material: Aluminium

    Finish: Rasuti Koppa | Rasuti Buraun | Burakku Suchi-ru | Burakku Erumu | Chakooru Gurei | Kakicha | Kurocha | Daaku Pain | Burakku Eboni | Shadou Ipe | Weebu Mahogani | Buraun Eboni | Raito Ipe | Neikiddo Moku | Jara | Riigaru Oku | Kuri Masame | Teak | Biera Oku | Buraun Gurei | Kurashikku | Kareiro | Sibu Oku | Oku | Supuringu Oku | Howaito Pain

Technical specification
  • Unique ref.kabebari-standard-cladding-square-1-57x1-57-40x40
  • Product familyExterior Batten Cladding, Aluminum Profiles
  • Product groupSquare Profile Batten Cladding
  • TypeObject (single object)
  • Date of publishing2026-08-05
  • Edition number1
  • Height (mm)40
  • Width (mm)40
Related
  • Material mainAluminium
Classification
  • BIMobject CategoryWalls - Cladding

Region availability

North America Oceania
Anguilla
American Samoa
Antigua and Barbuda
Australia
Aruba
Cook Islands
Barbados
Federated States of Micronesia
Belize
Fiji
Bermuda
French Polynesia
British Virgin Islands
Guam
Canada
Kiribati
Caribbean Netherlands
Marshall Islands
Cayman Islands
Nauru
Collectivity of Saint Martin
New Caledonia
Costa Rica
New Zealand
Cuba
Niue
Curaçao
Norfolk Island
Dominica
Northern Mariana Islands
Dominican Republic
Palau
El Salvador
Papua New Guinea
Greenland
Pitcairn Islands
Grenada
Samoa
Guadeloupe
Solomon Islands
Guatemala
Timor-Leste
Haiti
Tokelau
Honduras
Tonga
Jamaica
Tuvalu
Martinique
United States Minor Outlying Islands
Mexico
Vanuatu
Montserrat
Wallis and Futuna
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit