Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/0e6e417e-8ae8-4db4-a8b8-1cd0231d8201
Home
Categories
Construction
Other
Heaters support equipment - T-COUPLING CAMLOCK 63X63X63MM
Unavailable in United States
Cramo
Follow
Heaters support equipment - T-COUPLING CAMLOCK 63X63X63MM
T-COUPLING CAMLOCK 63X63X63MM
Download
Specification
Specification
LENGTH: 265 MM
WIDTH: 168 MM
HEIGHT: 110 MM
Technical specification
Technical specification
Unique ref.
ACCESSORY01561114
Product family
Heaters - Ventilation
Product group
Heaters Hotwater
Type
Object (single object)
Date of publishing
2022-09-07
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Other
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Royal Corinthian
Architectural Bracket – Standard – 12x18x8
Download
Royal Corinthian
Architectural Bracket – Corbel w/ Frame – 0550
Download
Royal Corinthian
Architectural Bracket – Arch – 0513
Download
Royal Corinthian
Architectural Bracket – Corbel – 0550
Download
Royal Corinthian
Architectural Bracket – Standard – 61x55x8
Download
Schluter Systems
RENO-T Retrofit edge-protection profile for same-height, hard surface transitions
Download