Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/59952958-2784-49e8-911d-31b18c8b9366
Home
Categories
Construction
Other
Heaters support equipment - T-COUPLING CAMLOCK WITH BALL VALVE 25X25X25MM
Unavailable in United States
Cramo
Follow
Heaters support equipment - T-COUPLING CAMLOCK WITH BALL VALVE 25X25X25MM
T-COUPLING CAMLOCK WITH BALL VALVE 25X25X25MM
Download
Specification
Specification
LENGTH: 160 MM
WIDTH: 90 MM
HEIGHT: 270 MM
Technical specification
Technical specification
Unique ref.
ACCESSORY01561129
Product family
Heaters - Ventilation
Product group
Heaters Hotwater
Type
Object (single object)
Date of publishing
2022-09-07
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Other
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Royal Corinthian
Architectural Bracket – Porch – 0414
Download
CPAC ซีแพค
Cafe Amazon Sai III
5.0
(
5
)
Download
Royal Corinthian
Architectural Bracket – Standard – 34x37x6
Download
Royal Corinthian
Architectural Bracket – Arch – 0513
Download
Royal Corinthian
Architectural Bracket – Knee – 0325
Download
CPAC ซีแพค
CPAC Concrete Truck
4.8
(
20
)
Download