Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/1e157700-ec12-4564-bbaa-2b6c04f7586d
Home
Categories
Construction
Other
Heaters support equipment - T-COUPLING CAMLOCK WITH BALL VALVE 50X32X50MM
Unavailable in United States
Cramo
Follow
Heaters support equipment - T-COUPLING CAMLOCK WITH BALL VALVE 50X32X50MM
T-COUPLING CAMLOCK WITH BALL VALVE 50X32X50MM
Download
Specification
Specification
LENGTH: 260 MM
WIDTH: 318 MM
HEIGHT: 116 MM
Technical specification
Technical specification
Unique ref.
ACCESSORY01561132
Product family
Heaters - Ventilation
Product group
Heaters Hotwater
Type
Object (single object)
Date of publishing
2022-09-07
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Other
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Royal Corinthian
Architectural Bracket – Standard – 12x18x8
Download
Royal Corinthian
Architectural Bracket – Corbel w/ Frame – 0550
Download
Royal Corinthian
Architectural Bracket – Arch – 0513
Download
Royal Corinthian
Architectural Bracket – Corbel – 0550
Download
Royal Corinthian
Architectural Bracket – Standard – 61x55x8
Download
Schluter Systems
RENO-T Retrofit edge-protection profile for same-height, hard surface transitions
Download