Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/2ef431e9-9097-4e12-bb0c-7b1ddb7315b4
Home
Categories
Construction
Other
Heaters support equipment - CAMLOCK ENDING WITH BALL VALVE 50MM
Unavailable in United States
Cramo
Follow
Heaters support equipment - CAMLOCK ENDING WITH BALL VALVE 50MM
CAMLOCK ENDING WITH BALL VALVE 50MM
Download
Specification
Specification
LENGTH: 255 MM
WIDTH: 96 MM
HEIGHT: 82 MM
Technical specification
Technical specification
Unique ref.
ACCESSORY01561334
Product family
Heaters - Ventilation
Product group
Heaters Hotwater
Type
Object (single object)
Date of publishing
2022-09-07
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Other
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Schluter Systems
SCHIENE Finishing and edge-protection profile with minimum reveal
Download
Royal Corinthian
Architectural Bracket – Standard – 12x18x8
Download
Schluter Systems
QUADEC Finishing and edge-protection profile with a squared reveal surface
Download
Royal Corinthian
Architectural Bracket – Standard – 17.125x10.375x31.25
Download
Royal Corinthian
Architectural Bracket – Porch – 0414
Download
Royal Corinthian
Architectural Bracket – Arched – 0562
Download