Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/00abd8fb-df3f-4092-9246-3ba209e238f7
Home
Categories
Construction
Other
Heaters support equipment - CAMLOCK ENDING WITH BALL VALVE 63MM
Unavailable in United States
Cramo
Follow
Heaters support equipment - CAMLOCK ENDING WITH BALL VALVE 63MM
CAMLOCK ENDING WITH BALL VALVE 63MM
Download
Specification
Specification
LENGTH: 288 MM
WIDTH: 110 MM
HEIGHT: 89 MM
Technical specification
Technical specification
Unique ref.
ACCESSORY01561336
Product family
Heaters - Ventilation
Product group
Heaters Hotwater
Type
Object (single object)
Date of publishing
2022-09-07
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Other
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Royal Corinthian
Architectural Bracket – Porch – 0414
Download
Schluter Systems
DECO Decorative edge-protection profile
Download
Schluter Systems
RENO-T Retrofit edge-protection profile for same-height, hard surface transitions
Download
Schluter Systems
SCHIENE Finishing and edge-protection profile with minimum reveal
Download
Royal Corinthian
Architectural Bracket – Craftsman – 0510
Download
Schluter Systems
DECO-SG Decorative edge-protection profile with support channel for glass panels
Download