Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/167942ff-8585-4aff-bd90-58dde6cf8d4b
Home
Categories
Construction
Fences & Traffic Security
Fences: ACCESSORY - BRACE CONSTRUCTION
Unavailable in United States
Cramo
Follow
Fences: ACCESSORY - BRACE CONSTRUCTION
BRACE CONSTRUCTION 1500MM HERAS
Download
Specification
Specification
Length MM - 1500
Width MM - 210
Height MM - 150
Weight KG - 12
Technical specification
Technical specification
Unique ref.
ACCESSORY017636187
Product family
Fences and Traffic security
Product group
Fences
Type
Object (single object)
Date of publishing
2022-11-30
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Fences & Traffic Security
IFC classification
Object
Region availability
Europe
Finland
Sweden
Similar products
Ultralox® Railing Systems
Aluminum Fencing
3.9
(
9
)
Download
LiftMaster
CBG24DC TECHNA DC Commercial Barrier Gate Operator
Download
Hesco
HESCO Terrablock XS Rapidly Deployable Security Barriers
Download
Hesco
HESCO Terrablock XV Rapidly Deployable Security Barriers
Download
HySecurity
StrongArm®M30/M50 - Drop Arm Barrier
Download
LiftMaster
IHSL24UL Gate Operators
Download