Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/08c9ebab-7268-48cd-b29d-ddd6ff4e4dc1
Home
Categories
Construction
Power Generation & Light
Transformers: EL-BJÖRN - BT348P
Unavailable in United States
Cramo
Follow
Transformers: EL-BJÖRN - BT348P
Portable transformer unit designed for temporary lighting, in tank etc. Enclosure in powder coated corrosion-resistant galvanized steel sheet, corrosion-resistant carrying handle & stackable
Download
Specification
Specification
Depth x Width x Height (mm) - 520 x 280 x 335
Technical specification
Technical specification
Unique ref.
ELBJORNBT348P
Product family
Temporary Power
Product group
Transformers
Type
Object (single object)
Date of publishing
2021-10-27
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Power Generation & Light
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Generac
150 kW - 200 kW (SG150 - SG200) Industrial Gaseous Standby Generator 14.2L
5.0
(
7
)
Download
Rehlko (formerly Kohler Power Systems)
KG150, Industrial Gaseous Generator
Download
Rehlko (formerly Kohler Power Systems)
KG200, Industrial Gaseous Generator
Download
Caterpillar
C32 (60 Hz) 830-1250 ekW Diesel Generator Set
4.9
(
7
)
Download
Caterpillar
C15 (60 HZ) 320-500 ekW Diesel Generator Set
Download
Generac
750 kW (SD750/MD750) Industrial Diesel Standby Generator - Single and Modular Unit
4.7
(
6
)
Download