Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/d9708cf8-7835-4756-acdd-81f77a8ebe82
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Diesel: GENIE - ZX135/70
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Diesel: GENIE - ZX135/70
ARTICULATED BOOM LIFT, DIESEL < 43 M
Download
Specification
Specification
LENGTH: 12900 MM
WIDTH: 5003 MM
HEIGHT: 3100 MM
WEIGHT: 21100 KG
PLATFORM HEIGHT MAX: 41.1 M
HORIZONTALOUTREACH: 21.3 M
Technical specification
Technical specification
Unique ref.
GENIEZX13570
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Diesel
Type
Object (single object)
Date of publishing
2021-10-27
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Estonia
Finland
Norway
Sweden
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download